??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ch_4 - Signal Transformer
Bill of material
CH-4
PN
Part Number
CH-4
DESC
Description
CH Choke, 70mH Inductance
POWERVA
Power
- VA
OS
Output Series
-
OP
Output Parallel
-
INPUT
Input
- V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
- Hz
WEIGHT
Weight
5.3 lbs (2.4 kg)
LENGTH
Length
3.75 in. (95.3 mm)
WIDTH
Width
3.12 in. (79.2 mm)
HEIGHT
Height
3.25 in. (82.6 mm)