??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dpc_10_120 - Signal Transformer
Bill of material
DPC-10-120
PN
Part Number
DPC-10-120
DESC
Description
Low Power Miniature Transformer, 1.2VA Power, 115V/230V Input, 10VCT Output Series
POWERVA
Power
1,2 VA
OS
Output Series
10VCT
OP
Output Parallel
5V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50500Hz Hz
WEIGHT
Weight
0.19 lbs (0.09 kg)
LENGTH
Length
1.37 in. (34.8 mm)
WIDTH
Width
1.12 in. (28.4 mm)
HEIGHT
Height
1.18 in. (30 mm)