??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-0608-100J-UL
Bill of material
DRC-0608-100J-UL
PN
Part Number
DRC-0608-100J-UL
DESC
Description
Radial Inductor with Leads, 10.0µH, 2.00A
INDUCTANCE
Inductance
10 uH
IRMS
I rms
2 A
DCR
0,039 Ohm
DIMMAX
Dimensions Max
11.0 x 7.5 mm
SHIELDING
Shielding
No
PACKAGING
Packaging
Tape and Reel