??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-0608-222J-UL
Bill of material
DRC-0608-222J-UL
PN
Part Number
DRC-0608-222J-UL
DESC
Description
Radial Inductor with Leads, 2200µH, 0.140A
INDUCTANCE
Inductance
2200 uH
IRMS
I rms
0,14 A
DCR
6,8 Ohm
DIMMAX
Dimensions Max
11.0 x 7.5 mm
SHIELDING
Shielding
No
PACKAGING
Packaging
Tape and Reel