??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-0810-180J-UL"
Bill of material
DRC-0810-180J-UL
PN
Part Number
DRC-0810-180J-UL
DESC
Description
Radial Inductor with Leads, 18.0µH, 2.60A
INDUCTANCE
Inductance
18 uH
IRMS
I rms
2,6 A
DCR
0,036 Ohm
DIMMAX
Dimensions Max
13.0 x 10.0 mm
SHIELDING
Shielding
No
PACKAGING
Packaging
Tape and Reel