??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dst_5_56 - Signal Transformer
Bill of material
DST-5-56
PN
Part Number
DST-5-56
DESC
Description
Split Bobbin Low Power Transformer, 12VA Power, 115V/230V Input, 56VCT Output Series
POWERVA
Power
12 VA
OS
Output Series
56VCT
OP
Output Parallel
28V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.7 lbs (0.32 kg)
LENGTH
Length
1.91 in. (48.5 mm)
WIDTH
Width
1.59 in. (40.4 mm)
HEIGHT
Height
1.45 in. (36.8 mm)