??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_383812_3r3n
Bill of material
F1A2-383812-3R3N
PN
Part Number
F1A2-383812-3R3N
DESC
Description
Shielded SMD Power Inductor, 3.3uH, 1.00A, 1 LN, 3.8 x 3.8mm Footprint, 1.2mm Height Profile
INDUCTANCE
Inductance
3,3 uH
CURRENT
Current
1 A
SATURATION
Saturation
1,3 A
DCR
140 Ohm
TESTFREQ
Test Frequency
100 KHz
MAXHEIGHT
Max Height
1,2 mm
DIMENSIONS
Dimensions Max
3.8 x 3.8 x 1.2 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded