??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_141208_r47m
Bill of material
F1C1-141208-R47M
PN
Part Number
F1C1-141208-R47M
DESC
Description
Shielded SMD High Power Inductor, 0.47uH, 3.3A, 1LN, 1.4 x 1.2mm Footprint, 0.8mm Height Profile
INDUCTANCE
Inductance
0.47 uH
CURRENT
Current
3.3 A
SATURATION
Saturation
4.2 A
DCR
35 Ohm
TF
Test Frequency
1000 KHz
MH
Max Height
0.8 mm
DIMENSIONS
Dimensions Max
1.4 x 1.2 x 0.8 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded