??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
fcb_0603a_221p
Bill of material
FCB-0603A-221P
PN
Part Number
FCB-0603A-221P
DESC
Description
Ferrite Bead, 220 Ohm, 0603 1LN
IRMS
I rms
2 A
IMPEDANCE
Impedance
220 Ohm
DCR
0,08 Ohm
MAXHEIGHT
Max Height
0,8 mm
DIMENSIONS
Dimensions Max
1.6 x 0.8 mm
PACKAGING
Packaging
Bulk