??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
fcb_0805_260p
Bill of material
FCB-0805-260P
PN
Part Number
FCB-0805-260P
DESC
Description
Ferrite Bead, 26 Ohm, 0805 1LN
IRMS
I rms
4 A
IMPEDANCE
Impedance
26 Ohm
DCR
0,02 Ohm
MAXHEIGHT
Max Height
0,9 mm
DIMENSIONS
Dimensions Max
2.00 x 1.25 mm
PACKAGING
Packaging
Bulk