??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
if_14_30 - Signal Transformer
Bill of material
IF-14-30
PN
Part Number
IF-14-30
DESC
Description
International Low Profile Flat Head Transformer, 14VA Power, 115V/230V Input, 30VCT Output Series
POWERVA
Power
14 VA
OS
Output Series
30VCT
OP
Output Parallel
15V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.74 lbs (0.34 kg)
LENGTH
Length
2.66 in. (67.6 mm)
WIDTH
Width
2.24 in. (56.9 mm)
HEIGHT
Height
0.96 in. (24.4 mm)