??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LPTC-V-2.55-2-75
Bill of material
LPTC-V-2.55-2-75
PN
Part Number
LPTC-V-2.55-2-75
DESC
Description
Toroidal EMI Common Mode Choke 2.55mH inductance@1KHz, 2A, 75mOhm
INDUCTANCE
Inductance (mH) ±15% @ 1KHz
2.55 %
CURRENT
Current
2 A
DCR
DCR Max.
75
OT
Operating Temperature
-55 to +125 °C
LT
Lead Thickness
0.5 mm
LL
Lead Length
12.7 mm
DIAMETER
Diameter
18 mm
WIDTH
Width
13 mm