??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pc_24_1000 - Signal Transformer
Bill of material
PC-24-1000
PN
Part Number
PC-24-1000
DESC
Description
Low Power Miniature Transformer, 24VA Power, 115V Input, 24VCT Output Series
POWERVA
Power
24 VA
OS
Output Series
24VCT
OP
Output Parallel
12V
INPUT
Input
115V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50500Hz Hz
WEIGHT
Weight
0.75 lbs (0.34 kg)
LENGTH
Length
1.62 in. (41.1 mm)
WIDTH
Width
2.25 in. (57.2 mm)
HEIGHT
Height
1.37 in. (34.8 mm)