??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SCS-60730
Bill of material
SCS-60730
PN
Part Number
SCS-60730
DESC
Description
SMD Current Transformer 730µH
PT
Product Type
Standard
MOUNTING
Mounting
Surface Mount
INDUCTANCE
Inductance
730 µH
DCR
DCR PRI
0,70 mΩ
TRPS
Turns Ratio PRI: SEC
60:1
PALTFORM
Platform
SMT