??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-12-2R2M-TR
Bill of material
SLPPI03-12-2R2M-TR
PN
Part Number
SLPPI03-12-2R2M-TR
DESC
Description
High Power Inductor, 2.2uH, 102 Ohm, 2.1A, Surface Mount, Tape and Reel
ISAT
I sat
3,5 A
IRMS
I rms
2,1 A
INDUCTANCE
Inductance
2,2 µH
DCR
102 Ohm
MAXHEIGHT
Max Height
1 mm
DIMENSIONSMAX
Dimensions Max
3.4 * 3.0 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Tape and Reel