??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI04-02-3R3M-TR
Bill of material
SLPPI04-02-3R3M-TR
PN
Part Number
SLPPI04-02-3R3M-TR
DESC
Description
High Power Inductor, 3.3uH, 54 Ohm, 3A, Surface Mount, Tape and Reel
ISAT
I sat
4,5 A
IRMS
I rms
3 A
INDUCTANCE
Inductance
3,3 µH
DCR
54 Ohm
MAXHEIGHT
Max Height
1,8 mm
DIMENSIONSMAX
Dimensions Max
4.4 * 4.0 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Tape and Reel