??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI04-15-100M-TR
Bill of material
SLPPI04-15-100M-TR
PN
Part Number
SLPPI04-15-100M-TR
DESC
Description
High Power Inductor, 10uH, 278 Ohm, 1A, Surface Mount, Tape and Reel
ISAT
I sat
1,8 A
IRMS
I rms
1 A
INDUCTANCE
Inductance
10 µH
DCR
278 Ohm
MAXHEIGHT
Max Height
1,3 mm
DIMENSIONSMAX
Dimensions Max
4.4 * 4.0 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Tape and Reel