??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI06-15-2R2M
Bill of material
SLPPI06-15-2R2M
PN
Part Number
SLPPI06-15-2R2M
DESC
Description
High Power Inductor, 2.2uH, 42 Ohm, 5.2A, Surface Mount
ISAT
I sat
7 A
IRMS
I rms
5,2 A
INDUCTANCE
Inductance
2,2 µH
DCR
42 Ohm
MAXHEIGHT
Max Height
1,3 mm
DIMENSIONSMAX
Dimensions Max
7.1*6.6 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Bulk