??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SPDL764WM-500-2P-T
Bill of material
SPDL764WM-500-2P-T
PN
Part Number
SPDL764WM-500-2P-T
DESC
Description
2 Line SMD Common Mode Choke 500Ω impedance@100MHz
RC
Rated Current
4.0 A
SATURATION
Saturation
NA A
IMPEDANCE
Impedance
500 Ohm @ 100MHz
INDUCTANCE
Inductance
NA Uh
DCR
15 Ohm
TESTFREQ
Test Frequency
1 MHz
TR
Temperature Rise
NA A
MAXHEIGHT
Max Height
4 mm
DIMMAX
Dimensions Max
7.5 x 6.0 mm
SHIELDING
Shielding
Yes
LP
Low Profile
Yes
LEMI
Low EMI
Yes