??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
st_4_20 - Signal Transformer
Bill of material
ST-4-20
PN
Part Number
ST-4-20
DESC
Description
Split Bobbin Low Power Transformer, 6VA Power, 115V Input, 20VCT Output Series
POWERVA
Power
6 VA
OS
Output Series
20VCT
OP
Output Parallel
10V
INPUT
Input
115V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.44 lbs (0.2 kg)
LENGTH
Length
1.62 in. (41.1 mm)
WIDTH
Width
1.31 in. (33.3 mm)
HEIGHT
Height
1.31 in. (33.3 mm)