??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SS-52400-003
Bill of material
SS-52400-003
PN
Part Number
SS-52400-003
DESC
Description
USB Type-C Connector, USB 3.1, 1 Port, Right Angle Receptacle, Shielded, 0.063 in (1.60mm) PCB Thickness
PERFORMANCE
Performance
USB 3.1
ORIENTATION
Orientation
Horizontal
PORTS
Ports
1
SHIELDING
Shielding
Yes
PCBT
PCB Thickness
0.063 (1.60) INCH (mm)
IPR
IP Rating
IP20