??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SS-701010S-A-PG4-BA
Bill of material
SS-701010S-A-PG4-BA
PN
Part Number
SS-701010S-A-PG4-BA
DESC
Description
Modular Jack, Standard, Micro, Horizontal (90), 10P 10C, PG4 Shielded
PT
Product Type
Single Port Jack
PERMORMANCE
Performance
Standard
ORIENTATION
Orientation
Horizontal
PORTS
Ports
1
PORTOPENING
Port Opening
Tab Down
LED
N/A
CONTACTS
Contacts
10
POSITIONS
Positions
10
PROFILE
Profile
Micro
KEYING
Keying
N/A
SST
Side Solder Tails
Rear
SHIELD
Shield
Yes
ST
Shield Type
PG4
FLANGE
Flange
No