??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SS-7188S-A-PG4-1-BA
Bill of material
SS-7188S-A-PG4-1-BA
PN
Part Number
SS-7188S-A-PG4-1-BA
DESC
Description
Modular Jack, CAT5E, Horizontal (90), 8P 8C, PG4 Shielded
PT
Product Type
Single Port Jack
PERMORMANCE
Performance
CAT5e
ORIENTATION
Orientation
Horizontal
PORTS
Ports
1
PORTOPENING
Port Opening
Tab Down
LED
N/A
CONTACTS
Contacts
8
POSITIONS
Positions
8
PROFILE
Profile
Low
KEYING
Keying
N/A
SST
Side Solder Tails
Front
SHIELD
Shield
Yes
ST
Shield Type
PG4
FLANGE
Flange
No