??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ss_76800_006 - Stewart Connector
Bill of material
SS-76800-006
PN
Part Number
SS-76800-006
DESC
Description
Combo StackJack, RJ45 and Dual USB 2.0 - A Connector, NF Shielded
PT
Product Type
Stack Jack
PERFORMANCE
Performance
Standard
PORTS
Ports
1X1
PO
Port Opening
0
ORIENTATION
Orientation
Stack
CONTACT
Contact
8
POSITIONS
Positions
8
LED
Led
N/A