??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SS-82100-005
Bill of material
SS-82100-005
PN
Part Number
SS-82100-005
DESC
Description
CAT 5E UNSHIELDED TOOL-LESS KEYSTONE JACK
PERFOMANCE
Perfomance
CAT5e
PORTS
Ports
1
SHIELD
Shield
Yes
ST
Shield Type
N/A
CONTACTS
Contacts
8
POSITIONS
Positions
8
CS
Conductor Size
22 ~ 24 AWG
CONDUCTORTYPE
Conductor Type
Phosphor Bronze Alloy Plated 100μ-in 100% Sn Alloy
CABLETYPE
Cable Type
IDC