您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Béné Inox 416512-12
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 16 - Washers
Stainless steel A4
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bene_inox_boulonnerie/serie_16/a4/416512.prj},{NB=bene_inox_416512-12},{REF=416512-12},{MAT=Acier inoxydable A4},{NENN=12.000},{D=12.0},{D1=12.2},{D2=21.1},{S=2.5},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 19
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 416512 - Spring lock washer wide section - stainless steel A4 - DIN 127 B
Bill of material
Béné Inox 416512-12
REF
Référence
416512-12
416512-12
MAT
Matière
Acier inoxydable A4
D
Screw nominal diameter
12.0
12.0
D1
Transition diameter
12.2
12.2
mm
D2
Diameter of the bearing face
21.1
21.1
mm
S
Hoehe
2.5
2.5
mm