目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Béné Inox 924825-4X25
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 24 - Plastic fasteners
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bene_inox_boulonnerie/serie_24/924825.prj},{NB=bene_inox_924825-4X25},{REF=924825-4X25},{DXL=M4 x 25},{MAT=PA 6.6},{D=4.0},{L=25},{K=2.6},{DK=7.000},{N=1.200},{T=1.100},{IDNR=},{D3=3.141},{P=0.700},{A=1.400},{R=0.200},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 33
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 924825 - Slotted cheese head screw - Plastic P.A 6.6 - DIN 84
Bill of material
Béné Inox 924825-4X25
REF
Référence
924825-4X25
924825-4X25
DXL
M4 x 25
M4 x 25
MAT
Matière
PA 6.6
D
4.0
4.0
mm
L
25
25
mm
K
2.6
2.6
mm
DK
7.000
7.000
mm
N
1.200
1.200
mm
T
1.100
1.100
mm