您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 662313-40
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
03 - Vannes papillon DIN
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/03_vannes_papillon_din/62313.prj},{NB=bene_inox_662313-40_0},{REF=662313-40},{ANGLE=0},{MAT=Inox 316L},{DN=40},{D1=41},{D2=92},{F=65 x 1/6''},{L=78},{POIDS=1.46},{INFOS=INFOTEXTE},{DX=6.000},{PPATH=62313/62313_sbl.prj},{VERS=3.000},{VERS1=2.000},{VERS2=21.000},{VERS3=2.000},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 62313 - Butterfly valve with male ends - EPDM gasket - Stainless steel 316L
Bill of material
Béné Inox 662313-40
REF
Référence
662313-40
662313-40
ANGLE
mm
Enter value for ANGLE
mm
cm
inch
ft
確定
MAT
Matière
Inox 316L
DN
Diamètre nominal
40
40
mm
D1
41
41
mm
D2
92
92
mm
F
65 x 1/6''
65 x 1/6''
mm
L
78
78
mm
POIDS
1.46
1.46
Kg
INFOS
Informations
Information
INFOTEXTE