??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Berger Tools
Description
GN798.6 - Revolving handles, antibacterial plastic
Bill of material
Drehbarer Zylindergriff GN798.6-KT-36-M8-SGA
ARTNR
D1
36 mm
D2
M8
D3
14 mm
D4
30 mm
L1
90 mm
L2
16 mm
L3
1.5 mm
OB
Surface
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879090
ROHS
YES