??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Berger Tools
Description
GN3310 - Switches, Connection type KS, Plug
Bill of material
Schalter GN3310-W-RG-2-KS-0,25
ARTNR
GN3310-W-RG-2-KS-0,25
L
Cable length
0,25 m
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
D
5 mm
SW
22 mm
WEIGHT
Weight
0.0520 kg
CTN
Customs Tariff Number
85365007
ROHS
YES