??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 24
HELP_VARIABLE
Company
Berger Tools
Description
GN 335 - Oval tubular handles, Type A, Mounting from the back (threaded blind bore)
Bill of material
Ovalrohrgriff GN335-36-350-A-ES
ARTNR
B1
36 mm
L1
±0,5
mm
FARBE
Finish
A
24 mm
B2
22 mm
B3
38 mm
D
Thread
M8
H1
60.5 mm
H2
79.5 mm
T
min.
15 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES