??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Berger Tools
Description
GN 861 - Toggle clamps pneumatic, heavy duty, Type EP, Solid clamping arm, Coding M, Magnetic piston
Bill of material
Schnellspanner GN861-1000-EP-M
ARTNR
GROESSE
Size
POS
Position
FH
Holding Force
N
FS
Clamping Force
N
B1
mm
B2
mm
B3
20 mm
D1
10.5 mm
D2
Thread
G1/4
IA
Female thread Ø for hose
mm
H1
~
mm
H2
mm
H3
mm
L1
~
mm
L2
~
mm
L3
mm
M1
mm
M2
mm
M3
mm
M4
mm
R
~
mm
S
13 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
82057000
ROHS
YES