??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Berger Tools
Description
GN 893.3 - Proximity Switch for Power Clamps Size 40, Inductive Sensor
Bill of material
Naeherungsschalter GN893.3
ARTNR
GN893.3
KS
Power clamps
TYP
Proximity switch type
GN 893.3
B
16 mm
D
Connector 4-pole
M12x1
L1
-0,2
73 mm
L2
48 mm
L3
10 mm
WEIGHT
Weight
0.0310 kg
CTN
Customs Tariff Number
85365019
ROHS
YES