??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Berger Tools
Description
GN414.1 AK - Indexing plungers, Type AK, with lock nut
Bill of material
Rastbolzen GN414.1-6-9-AK
ARTNR
POS
Position
ABSTAND
Lock nut
mm
Enter value for ABSTAND
Lock nut
mm
cm
inch
ft
D1
Plunger -0.02/-0.04 Bore H7
mm
L1
min.
mm
D2
Thread
D3
30 mm
E
21.9 mm
L2
~
mm
L3
mm
L4
mm
SW
19 mm
FEDERDRUCK
Initial ~
N
FEDERDRUCK2
End ~
N
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73181900
ROHS
YES