??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 8
HELP_VARIABLE
Company
Berger Tools
Description
GN 817.7 - Stainless Steel Indexing Plungers, Type A, Pneumatically single-acting, retract by spring force
Bill of material
Edelstahl-Rastbolzen GN817.7-8-12-A-BS0,4
ARTNR
POS
Position
ABSTAND
Lock nut
mm
Enter value for ABSTAND
Lock nut
mm
cm
inch
ft
D1
Pin -0,02/-0,05 Bore H7
mm
L1
mm
D2
D3
M3
D4
21 mm
L2
mm
L3
mm
L4
10 mm
L5
24 mm
L6
min.
4 mm
SW1
19 mm
SW2
mm
F1
Force at 6 bar ≈ When retracting
12 N
F2
Spring force ≈ Retracted
26 N
KENN
Identification
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73181900
ROHS
YES