??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 65
HELP_VARIABLE
Company
Berger Tools
Description
M 50 TBI - Mini cylinders
Bill of material
M50-025-BU-TBI
ARTNR
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
1 mm
D
Diameter
12 mm
P
Nominal charging pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Nominal initial force
daN
F1I
Isothermal end force
daN
F1P
Polytropische Endfestigkeit
daN
S
Surface
0.28 cm^2
W
Weight
Kg
E
Variabile Easy manifold
0
SEALEM
Codice guarnizione Easy Manifold
-