??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 54
HELP_VARIABLE
Company
Berger Tools
Description
NG 24x1.5 - Gas ejectors
Bill of material
NG24X1
ARTNR
NG24X1
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
1 mm
D
Diameter
21.7 mm
P
Pressure
bar
PMIN
Pressure min.
10 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
1.55xF0 daN
F1P
Polytrophic end force
2.02xF0 daN
S
Surface
1.13 cm^2
W
Weight
kg