??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 36
HELP_VARIABLE
Company
Berger Tools
Description
RS 1000 - Minimum height, maximum force + SKUDO
Bill of material
RS1000-035N
ARTNR
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diameter
50 mm
P
Pressure
bar
PMIN
Pressione minima
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fissagi
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Polytropische Endfestigkeit
daN
V
Volume
cm^3
S
Surface
6.15 cm^2
W
Weight
Kg