??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 39
HELP_VARIABLE
Company
Berger Tools
Description
RV 350 - Minima altezza, massima forza
Bill of material
RV350-032N
ARTNR
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
2 mm
D
Diameter
32 mm
P
Pressure
180 bar
PMIN
Pressione minima
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Polytropische Endfestigkeit
daN
V
Volume
cm^3
S
Surface
2.01 cm^2
W
Weight
Kg