??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
Reducer Bushing - Tapered Thread
Bill of material
25
PN
Part No.
25
FT
Fitting Type
Bushing
TS1
Thread Size (1)
TS2
Thread Size (2)
10-32 UNF (F)
MAT
Material
A
0.530 Inch
B
B Hex
7/16 Inch
C
0.155 Inch