??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
JS-40UM - Ultra-Miniature Venturi Vacuum Pump
Bill of material
JS-40UM
PN
Part No.
JS-40UM
DESC
Description
Ultra-Miniature Venturi Vacuum Pump
T
Thread Type
OP
Operating Pressure
SI
Silencer
MAT
Material
A
Air Supply Port A
10-32F
B
Vacuum Port B
10-32F
C
Exhaust Port C
10-32F
D
0.56 [14.3] INCH [mm]
E
0.45 [11.4] INCH [mm]
F
1.45 [36.8] INCH [mm]
H
- INCH [mm]
J
- INCH [mm]