??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
Manifold Gasket and Screw Kit for M3V
Bill of material
M100H-G
PN
Part No.
M100H-G
SERIES
Series
Manifold Gasket and Screw Kit
MODEL
Model
STYLE
Style
W
Width
31 mm
H
Height
18 mm
HOLE
Hole Diameter
3.0 mm
HOLEW
Hole Location Width
19 mm
HOLEH
Hole Location Height
13 mm
D1
Extrude Length
1.1 mm
R1
Radius
1.0 mm
RIB
Rib OD
11.8 mm
D2
Extrude Length 2
0.35 mm
PORTDIA
Port Hole Diameter
6.0 mm
PORTH
Port Hole Height
1 mm
PORTW
Port Hole Width
16.00 mm
HOLECENTER
Center Hole Diameter
0 mm
RIBW
Rib Width
0.0 mm
RIBCENTERW
Rib Center Width
0.0 mm
R2
Radius 2
0.00 mm
STANDW
Standoff Width
0.0 mm
STANDCENTER
Stand Center Hole
0.0 mm