??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 17
HELP_VARIABLE
Company
Bison Gear Motors
Description
650 Series - Parallel Shaft Gearmotor
Bill of material
016-656-0116
PN
Part Number
MOD
Product Series
650
PO
Power Options
SP
Speed
RPM
TO
Torque
InLb
RA
Ratio :1
HP1
Input Hp
HP
HP2
Input Hp
HP
V
Volts
V
AMP
Amps
A
OHL
Overhung Load
Lbs
WT
Weight
Lbs
OPS
Output Shaft Diameter
0.75 In
LUB
Lubrication
Oil Type
RED
Motor Size Input
NA
ULC
Construction File
ULI
Insulation File
CSA
Construction File
CE
CE Certification