??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
BLCH
Description
BCG - Series Hand Valves
Bill of material
BCG6-01
CNSTYPECODE
D
Port size
TC
Thread connection
SC
Standard color
R
PT1/8
A
7.0 mm
B
30.0 mm
H1
15 mm
E
mm
K
mm
L
4.3 mm