??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
238766 - LKX-POEV 160KAD-ST-SG
Bill of material
238766
LKX_POEV_160KAD_ST_SG
LKX-POEV 160KAD-ST-SG
MANUID
Article number of the manufacturer
238766
DESCSHORT
Short description
LKX-POEV 160KAD-ST-SG
EAN
4047526238766
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
21
RADDURCHM
Wheel Ø
160 mm
RADBREITE
Wheel width
50 mm
LAGER
ball bearing (CC)
TRAGF4KMH
Load capacity at 4 km/h
400 kg
HEIGHT
Total height
202 mm
PLATTE
Plate size
140 x 110 mm
WEIGHT
Unit weight (kg)
3.300 kg
MATERIALLAUFB
Tread material
Rubber
MATERIALRADK
Wheel centre material
high-quality nylon 6
PRODUKTTYP
Product type
swivel castor with brake
FARBELAUFB
Colour tread
grey
FARBERADK
Colour wheel centre
black
TEMPMAX
Temperature resistance max (°C)
70 °C
TEMPMIN
Temperature resistance min (°C)
-20 °C
HARDNESS
Tread and tyre hardness
65 Shore A
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no