??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
264036 - BK-SE 100K-3
Bill of material
264036
BK_SE_100K_3
BK-SE 100K-3
MANUID
Article number of the manufacturer
264036
DESCSHORT
Short description
BK-SE 100K-3
EAN
4047526264031
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
5
RADDURCHM
Wheel Ø
100 mm
RADBREITE
Wheel width
45 mm
LAGER
ball bearing
TRAGF4KMH
Load capacity at 4 km/h
270 kg
HEIGHT
Total height
130 mm
PLATTE
Plate size
140 x 110 mm
WEIGHT
Unit weight (kg)
1.102 kg
MATERIALLAUFB
Tread material
Rubber
MATERIALRADK
Wheel centre material
high-quality nylon 6
PRODUKTTYP
Product type
fixed castor
FARBELAUFB
Colour tread
black
FARBERADK
Colour wheel centre
black
TEMPMAX
Temperature resistance max (°C)
80 °C
TEMPMIN
Temperature resistance min (°C)
-20 °C
HARDNESS
Tread and tyre hardness
65 Shore A
SPURLOS
non-marking
no
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no