??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
852130 - LS-PS 432K-RI4
Bill of material
852130
LS_PS_432K_RI4
LS-PS 432K-RI4
MANUID
Article number of the manufacturer
852130
DESCSHORT
Short description
LS-PS 432K-RI4
EAN
4047526188122
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
21
RADDURCHM
Wheel Ø
420 mm
RADBREITE
Wheel width
115 mm
LAGER
ball bearing
TRAGF4KMH
Load capacity at 4 km/h
750 kg
HEIGHT
Total height
480 mm
PLATTE
Plate size
200 x 160 mm
WEIGHT
Unit weight (kg)
18.150 kg
MATERIALLAUFB
Tread material
Rubber
MATERIALRADK
Wheel centre material
heavy pressed steel
PRODUKTTYP
Product type
swivel castor
FARBELAUFB
Colour tread
black
TEMPMAX
Temperature resistance max (°C)
50 °C
TEMPMIN
Temperature resistance min (°C)
-20 °C
HARDNESS
Tread and tyre hardness
60 Shore A
SPURLOS
non-marking
no
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no