??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
48579 - BSD-SPO 250K
Bill of material
48579
BSD_SPO_250K
BSD-SPO 250K
MANUID
Article number of the manufacturer
48579
DESCSHORT
Short description
BSD-SPO 250K
EAN
4047526048570
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
5
RADDURCHM
Wheel Ø
250 mm
RADBREITE
Wheel width
65 mm
LAGER
ball bearing
TRAGF4KMH
Load capacity at 4 km/h
3600 kg
HEIGHT
Total height
330 mm
PLATTE
Plate size
255 x 200 mm
WEIGHT
Unit weight (kg)
17.800 kg
MATERIALLAUFB
Tread material
Synthetic
MATERIALRADK
Wheel centre material
high-quality nylon 6
PRODUKTTYP
Product type
twin wheel fixed castor
FARBELAUFB
Colour tread
natural white
FARBERADK
Colour wheel centre
natural white
TEMPMAX
Temperature resistance max (°C)
80 °C
TEMPMIN
Temperature resistance min (°C)
-20 °C
HARDNESS
Tread and tyre hardness
70 Shore D
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no