??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
546499 - LH-POTH 150K-FI
Bill of material
546499
LH_POTH_150K_FI
LH-POTH 150K-FI
MANUID
Article number of the manufacturer
546499
DESCSHORT
Short description
LH-POTH 150K-FI
EAN
4047526546496
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
5
RADDURCHM
Wheel Ø
150 mm
RADBREITE
Wheel width
45 mm
LAGER
ball bearing
TRAGF4KMH
Load capacity at 4 km/h
500 kg
HEIGHT
Total height
197 mm
PLATTE
Plate size
140 x 110 mm
WEIGHT
Unit weight (kg)
3.899 kg
MATERIALLAUFB
Tread material
Polyurethane
MATERIALRADK
Wheel centre material
high-quality nylon 6
PRODUKTTYP
Product type
swivel castor with brake
FARBELAUFB
Colour tread
dark grey
FARBERADK
Colour wheel centre
natural white
TEMPMAX
Temperature resistance max (°C)
70 °C
TEMPMIN
Temperature resistance min (°C)
-20 °C
HARDNESS
Tread and tyre hardness
94 Shore A
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no