您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0098.506X55
Blohm
Machine devices, jig devices
Screws, nuts and washers
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{blohm/maschinen_und_vorrichtungselemente/schrauben_muttern_und_scheiben/07171.prj},{NB=B0098.506X55},{L=55},{K=4.0},{E=11.05},{SW=10.0},{GEW=0.0121},{EAN=MIN},{NDM=6.0},{DW=8.9},{BESTBLOHM=B0098.506X55},{OBFLG=galvanisch verzinkt},{FARBEG=silber},{FESTKL=10.9},{SS=-},{MATERIAL=Stahl},{D=M 6},{NORMDIN=DIN 933},{NORMISO=ISO 4017},{BS=Infotext},{NORM=Normenübersicht},{SCHOB=Technischer Hinweis},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,BLOHM,KIPP_USA},{AUSF=galvanisch verzinkt},{EOL=31.12.2099}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 595
HELP_VARIABLE
Company
Blohm
Description
B0098 - Hexagon Head Bolts DIN 933
Bill of material
B0098.506X55
BESTBLOHM
Order No.
B0098.506X55
B0098.506X55
OBFLG
Surface finish bod
galvanised
galvanised
FARBEG
Main colour
silver
silver
FESTKL
Grade
10.9
10.9
SS
Steel code
-
-
MATERIAL
Main material
Steel
Steel
D
thread
M 6
M 6
mm
L
Length
55
55
mm
K
height
4.0
4.0
mm
E
Side-to-side dimension
11.05
11.05
mm
SW
width across flats
10.0
10.0
mm
NORMDIN
DIN
DIN 933
NORMISO
ISO
ISO 4017
ISO 4017
GEW
Approx. weight
0.0121
0.0121
kg
BS
Description
Information
Infotext
NORM
Normen
Information
Normenübersicht
SCHOB
Schraubenoberfläche
Technischer Hinweis
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Code
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.